CMMT Starter Kit

Begin your Festo servo drive journey with the CMMT-ST MP starter kit!

The CMMT-ST multi-protocol drive is the latest addition to the Festo servo drive lineup. This small and powerful DC servo drive is easy to integrate with your PLC of choice. Standard function blocks make programming and control simple, and every CMMT servo drive includes these common industrial fieldbus protocols:
1) EtherNet/IP
2) EtherCAT
3) PROFINET
4) Modbus TCP

The CMMT-ST MP starter kit includes everything you need!

  • CMMT-ST multi-protocol DC servo drive (part # 8163946)
  • EMMT-ST stepper motor with battery-free, multi-turn, absolute encoder (part # 8156163)
  • Motor cable (1.5 m) (part # 8181663 NEBM-M17G12-EH-1.5-Q6N-LE12)
  • Connectors included with every CMMT-ST (part # 8173466)

Save over 50% off list price

*Limit of 3 kits per customer*
Submit the form to request your starter kits. Once the form reaches our team you will be contacted for purchasing information

What fieldbus are you using? Select all that apply: