DFPD-60

Quarter-turn actuator DFPD: From proven performance to extended possibilities

Building on the success of our existing sizes, Festo’s DFPD family of quarter-turn actuators is expanding and going stronger with the addition of the following sizes:


• A midsize actuator designed to cover 60 Nm.
• Several big torque actuators from torques ranging from 3500 to 9500 Nm.

Check what’s new in the DFPD product family.

DFPD-60
DFPD-60

  • Double- and single-acting (with adaptable spring configurations according to supply pressure).
  • Special versions include: high corrosion resistance (EP epoxy-coated version), high-temperature (T4 150°C version), and chemical industry (DFPD-C).
  • High lifecycles according to EN 15714 / ISO 5211.
DFPD-3500 to 9500
DFPD-3500 to 9500

  • High torque up to 9500 Nm.
  • Easy and safe handling thanks to sturdy lifting hooks.
  • Scotch Yoke with double sealing concept for more secure and efficient operation.

Do you have a product or project enquiry? Fill in the form below and get in touch with us!

inquiry